Wall Exhaust Fans
The Wall Exhaust Fans include both direct and belt driven fans with backward inclined centrifugal wheels. The motors on the fans are out of the airstream. The fans are suitable for sidewall applications.

-
What's New
- No news available.
-
Application Information
-
Project Profiles
-
General Information
Overview
-
CW, CWB
Models CW/CWB spun aluminum fans are specifically designed for sidewall mounted applications. Contaminated or grease-laden exhaust air is discharged out and away from building walls. The fans feature a one piece windband continuously welded to the curb cap and double-studded isolators for true vibration isolation. Capacities range from 70 to 12,500 cfm (119 to 21,238 m3/hr) and 5 in. wg (1,240 Pa).
Catalogs
Other Product Information
Spanish Version
Instruction Manuals
Spanish Version
Specifications
Drawings
| Configured Model Selection CAPS required to Create |
Static Model Download Now |
||||||||
| 3D | 2D | 3D | 2D | ||||||
| Product | |||||||||
![]() |
CW | In CAPS | Transmit | In CAPS | Download | Download | |||
![]() |
CWB | In CAPS | Transmit | In CAPS | Download | Download | |||


