Duct Heaters
Duct heaters used in forced air applications provide dedicated space heat or supplement existing heating systems. Typical applications are:
- Space heating
 - Primary heating
 - Secondary and/or auxiliary heating
 - Reheat
 - Multi-zone and VAV systems
 - Replacement
 
OVERVIEW
                                                IDHB
The IDHB series is an economical duct heater available in limited sizes. This duct heater features:
- 50/60 Hz compatibility
 - Mounting: Horizontal or Vertical Up
 - Capacity: Up to 18 kW per square foot
 - Heater Controls: Stagged (1-3 stages)
 - Voltages: 120/1 - 480/3
 
Capacity and stages are dependent on voltage/phase and heater dimensions.
Capacity: 39.9 kW maximum
Stages: 3 maximum
Certifications:
                                                                        UL 1996
                                                IDHE
The IDHE is a universal mounting, up to six different positions including vertical down. The IDHE has the following features:
- 50/60 Hz compatibility
 - Mounting: Six different positions including vertical down
 - Maximum size: 120 in. W x 144 in. H (3048 mm x 3658 mm)
 - Capacity: Up to 30 kW per square foot
 - Heater Controls: Staged, SCR, or Vernier SCR
 - Thermostat: room or duct
 - Voltages: 120/1 - 480/3
 
Capacity is dependent on voltage/phase and heater dimensions.
Capacity: 30 kW per square foot
Certifications:
                                                                        UL 1996
                                                IDHE-O
                                                            The IDHE-O has the same features as the IDHE and UL listed for outdoor applications. The IDHE-O has the following features:
                                                                        - NEMA 4 housing
 - 50/60 Hz compatibility
 - Mounting: Six different positions including vertical down
 - Maximum size: 120 in. W x 58 in. H (3048 mm x 1473 mm)
 - Capacity: Up to 30 kW per square foot
 - Heater Controls: Staged, SCR, or Vernier SCR
 - Thermostat: room or duct
 - Voltages: 120/1 - 480/3
 - Power fusing required
 
Certifications:
                                                                        UL 1996
- Options and Accessories
 - Submittals
 - Catalogs
 - 
                                                            
                                                                
                                                                Instruction Manuals 
                                                                
                                                            
                                                            
- Duct Heaters Series: IDHB, IDHE, and IDHE-O (#478052 IOM) Supplements
 - IDHE-O Supplement (#484166 IOM)
 - Strato OS214-EH wiring
 - Stratos OS214-EH Technical User Guide
 - T725 Thermostat Installation Instructions (Pro1)
 - T725 Thermostat Operation Instructions (Pro1)
 - T855 Thermostat Installation Instructions (Pro1)
 - T855 Thermostat Operation Instructions (Pro1)
 - Viconics VT7225 Instruction Manual
 - Viconics VT7225 User Guide
 
 - Specifications
 - 
                                                                
                                                                    Drawings
                                                                    
                                                                
                                                                
- 
                                                                        STATIC MODEL DOWNLOAD3D CAD2D CAD
                                                                                    
                                                                                    
                                                                                     - 
                                                                            
                                                                                            IDHB
                                                                                            IDHE
                                                                                            IDHE-O 
 - 
                                                                        
 - Videos
 - Podcasts
 - Warranty