TBI-FS

Model TBI-FS has a fabricated steel hub and airfoil blades. The unit is suitable for continuous high temperature (400ºF/204ºC max.). Bolt-on straightening vanes are available for increased efficiency. Typical applications include clean air, industrial processes, and high-temperature exhaust.

  • 6,000 to 77,000 cfm
  • Up to 4.5 in. wg