HPA
The HPA model is a direct drive plenum fan mounted inside a sound attenuating housing. Use as a single fan in sound critical applications or in parallel to construct a fan array system. Its modular design with a structural housing allows multiple modules to stack side-by-side and on top of one another to form an array. Typical applications include packaged, built-up and custom air handlers, general supply, and return systems and retrofit projects.
- 900 to 45,000 cfm per fan
- Up to 7 in. wg
Certifications:
AMCA licensed for FEI, Air & Sound Performance
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADHPA
-
- Application Information
- Other Product Information
- Warranty
- Project Profiles