HLC-FPI

Model HLC-FPI is for in-line installation delivering clean, filtered air to schools, office buildings and other indoor environments where high indoor air quality is a priority. The unit is designed to continuously filter the air passing through the unit, removing a wide range of airborne contaminants. In supply applications, units can be installed downstream of an air handler or can be ducted to a return grille in the space providing air cleaning in just that area. These units can also be used in a return/exhaust capacity to prevent airborne contaminates from being spread downstream.

Product Features:

  • Easily removable side panel for access to filters and motor; secured by 1/4 turn fasteners
  • Constant airflow up to 1500 CFM
  • Powerful, computer-controlled, variable speed EC motorized backward curved composite impeller
  • Round duct inlets for simple duct connection
  • EC Motor with on board speed control
  • Optional high output antimicrobial UV-C Lamp irradiates particulates in the airstream and disinfects the filter
  • 24 inch x 24 inch x 2 inch MERV 8 pre-filter; easy slide in/out through side panel access
  • 24 inch x 24 inch x 12 inch gasket sealed HEPA (99.99% on 0.3 micrometers) or ULPA (99.9995% on 0.12 microns) filter with side panel access
Purchase Options: