HTD-621

The HTD-621 is a heavy duty industrial air control damper qualified for use in tunnel and transit systems. This model has a double flanged frame and features mechanically fastened silicone blade seals and stainless steel jamb seals.

  • Blade type: Single thickness flat blade with reinforcement
  • Pressure: Up to 24 in. wg
  • Velocity: Up to 4,000 fpm
  • Temperature: 250°F continuous; 482°F for 2 hours (NFPA 130 and 502)
  • Fatigue Cycles: 8 million reverse cycles at 24 in. wg