HTOD-331
The HTOD-331 heavy duty industrial tornado damper protects against tornadoes and sudden pressure changes. This model has a double flanged frame with single thickness fabricated blades.
- Closes in the opposite direction as normal airflow
- Pressure: Up to 83 in. wg
- Velocity: Up to 6400 fpm
- Temperature: -40°F to 250°F
- Pressure Rise or Decrease: 3 psi
- Submittals
- Catalogs
-
Instruction Manuals
- HTOD Series (#479583 IOM) Supplements
- Damper Maintenance
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADHTOD-331
-
- Videos
- Other Product Information
- Warranty