HCD-524
Model HCD-524 is a heavy-duty industrial control damper with a flanged frame for high temperature applications. It is designed to control airflow and provide shut off in HVAC or industrial process control systems.
- Blade type: High temperature airfoil
- Pressure: Up to 45 in. wg
- Velocity: Up to 5000 fpm
- Temperature: -40°F to 1000°F
- Submittals
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADHCD-524
-
- Application Information
- Other Product Information