HBS-431
The HBS-431 blast suppression damper closes in the opposite direction as normal airflow. These dampers protects against rapid pressure changes (as high as 15 psi).
- Pressures: 1 - 15 psi to the maximum size
- Velocity: Up to 4000 fpm
- Temperature: -40°F to 250°F
GSA-Level C
GSA–Level D
UFC 4-010-01 (charge weight I at 148 ft.)
UFC 4-010-01 (charge weight I at 82 ft.)
UFC 4-010-01 (charge weight II at 82 ft.)
- Submittals
- Catalogs
-
Instruction Manuals
- HBS Series (#474916 IOM) Supplements
- Damper Maintenance
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADHBS-431
-
- Videos
- Other Product Information
- Warranty