Greenheck Introduces Model EQD Direct Drive Mixed Flow Inline Fan

December, 2017

Greenheck’s new Model EQD direct drive mixed flow inline fan features an energy-saving Vari-Green® motor mounted inside a patent pending octagonal housing. The Vari-Green motor’s variable speed control allows the fan performance to match facility demand and requires virtually no maintenance. The unique octagonal housing coupled with the aluminum mixed flow wheel’s straightening vanes improves fan efficiency and helps reduce sound levels by converting swirling airflow into straight laminar flow. The compact housing is manufactured of formed galvanized steel panels coupled with a heavy-gauge steel drive frame for exceptional strength and durability. Standard universal mounting supports, field-rotatable housing, and removable duct collars allow for easy installation.

Model EQD offers a performance range up to 4,250 cfm and static pressure up to 2.5 in. wg. Model EQD is ideal for indoor, commercial clean air applications where quiet, economical operation is desired such as office buildings, educational facilities, hospitals, manufacturing facilities and multifamily housing.

Greenheck is the worldwide leader in manufacturing and distrubiting air movement, conditioning and control equipment.

For more information about Greenheck products, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
RSS Youtube LinkedIn Facebook