Greenheck Backdraft Damper Models Now AMCA Licensed

October, 2017

Several Greenheck backdraft dampers (BD Series, ES-10 and ES-30 Series) are now AMCA Licensed for Air Leakage and Air Performance. Designed to allow airflow in one direction and prevent reverse airflow, backdraft dampers can be used as exhaust or intake dampers. BD Series dampers feature a galvanized steel frame and are available in horizontal or vertical mount configurations with velocities up to 1500 fpm. Featuring an extruded aluminum frame and an adjustable internal counterbalance, ES Series dampers are available in horizontal and vertical mount configurations with velocities up to 2000 fpm. Greenheck backdraft dampers comply with the IECC (International Energy Conservation Code) and ASHRAE 90.1 leakage requirements for non-motorized dampers.

Greenheck, the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment, offers the most UL certified dampers and the largest selection of AMCA licensed dampers in the industry.

For more information about Greenheck products, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.