Greenheck Increases Energy Efficiency of Rooftop Ventilation Line

August, 2017

Greenheck now offers 2-inch R13 foam insulation as a standard offering on its Model RV and RVE pre-engineered packaged rooftop outdoor air systems. The newly designed units expand overall performance by 25% versus the previous generation.

Greenheck pre-engineered rooftop units are specifically designed for dedicated outdoor air and high-percentage outdoor air applications making them ideal for schools, offices and government buildings. All units are factory-tested and can be specified with a variety of options. With performance capacities up to 13,500 cfm, and up to 45 tons of cooling and 800 Mbh heating, Greenheck's Model RV and RVE meet the demands of today's heating, cooling, dehumidification and ventilation requirements.

Greenheck is the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment.

For more information about Greenheck products, visit or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
RSS Youtube LinkedIn Facebook