Greenheck Adds Direct Drive Option to Laboratory Exhaust Fan Line

April, 2017

Greenheck’s Vektor® line of laboratory exhaust systems now offers a direct drive arrangement 4 option available on Vektor-MH (High Plume), Vektor-MD (High Plume with Dilution) and Vektor-MS (Variable Geometry Nozzle) models. The design combines a lightweight, aluminum mixed flow impeller with an industrial duty motor to provide ultra-smooth and efficient operation. Maintenance is reduced as the motor does not require lubrication for up to one year. The design allows the motor to be safely serviced through a bifurcated opening without disassembling the fan.

Greenheck, the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment, offers the industry's widest selection of lab exhaust systems to meet any application requirement.

For more information about Greenheck products, visit or contact Greenheck, P.O. Box 410, Schofield WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
RSS Youtube LinkedIn Facebook