Greenheck Model ECV Latest Addition to Energy Recovery Ventilator Line

June, 2015

Greenheck Model ECV Latest Addition to Energy Recovery Ventilator LineGreenheck’s new Model ECV energy recovery ventilator utilizes a total energy core to provide preconditioned fresh outdoor air for commercial and institutional applications ranging from 500 to 1000 cfm. Applying energy core technology to a building’s ventilation system reduces the building’s heating and cooling loads that can lead to substantial energy savings. Model ECV’s standard hinged doors provide easy maintenance access to the unit’s internal components and control center. Optional controls such as an economizer bypass damper, BMS communication and Vari-Green® motors provide additional energy savings. AHRI Certified and ETL Listed, Model ECV is available with indoor and outdoor mounting configurations and ideal for applications such as office buildings, schools, hospitals, churches and nursing homes. Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment. For more information about Greenheck products, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.