Greenheck Expands Line of Air Measuring Dampers
March, 2015
Greenheck has expanded its Air Measuring (AMD) line with the addition of theĀ AMD-TD series thermal dispersion-based air flow measuring dampers. The AMD-TD series combines the functionality of a highly accurate thermal dispersion airflow station and a low leakage control damper to control airflow volumes to a target set point. Featuring Vari-GreenĀ® airflow measurement probes and transmitters, AMD-TD series of dampers accurately measure airflow down to 100 fpm. The optional factory supplied controller makes the AMD-TD series a turn-key solution for the measurement and control of airflow. Factory supplied controllers are available with analog or BACnet MS/TP operation. Four models are available: AMD-23-TD with 3V style blades, AMD-33-TD with fabricated airfoil blades, AMD-42-TD with extruded aluminum blades, and AMD-42V-TD with vertically-oriented extruded aluminum blades.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410