New Mixed Flow Fan Model EQB Features Octagonal Housing

July, 2014

New Mixed Flow Fan Model EQB Features Octagonal HousingGreenheck has expanded its line of mixed flow inline fans with the additon of Model EQB that combines the best properties of centrifugal and vane axial fans while providing higher efficiency and lower sound levels. Model EQB's unique octagonal housing is manufactured of formed galvanized steel panels coupled with a heavy-gauge steel drive frame that provides exceptional strength and durability. An aluminum mixed flow wheel ensures maximum efficiency and low sound levels. Standard universal mounting supports, field-rotatable housing, and removable duct collars allow for easy installation. Available in six sizes 12 through 30, Model EQB offers a performance range up to 23,000 cfm and static pressure up to 3 in. wg. Licensed to bear the AMCA seal for Sound and Air Performance, Model EQB is recommended for indoor, commercial clean air applications where quiet, economical operation is desired. Typical installations include office buildings, educational facilities, libraries, hospitals, concert halls and parking garages.