Remote Balancing Dampers Now Available from Greenheck
July, 2011

Greenheck's new remote balancing dampers are ideal for applications where tight spaces make it difficult to access and manually adjust the damper and balance airflow. Instead of using a traditional mechanical cable which is prone to binding, Greenheck's remote balancing dampers use a standard RJ11 cable that is run to a phone jack-style plug. Greenheck's EZ Balance smart controller can then be plugged into the jack to regulate the damper's blade position and balance the system. Two models of Greenheck remote balancing dampers can be specified. Model RDB-10 is a single blade rectangular balancing damper with a 9 volt actuator kit. Model RBDR-50 is a round balancing damper with a factory mounted 9 volt actuator. Accessories including cable and mounting plates are also available.
Greenheck offers the most AMCA-licensed dampers in the industry and is the worldwide leader in manufacturing and distributing air movement and control equipment.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410