Greenheck's Ultimate Steel Grease Fan Receives Notice of Acceptance
October, 2007
Greenheck’s Ultimate Steel Grease Fan (Model USGF) recently received Miami-Dade Notice of Acceptance #07-0503.06 certifying that Model USGF passed stringent tests of its ability to withstand hurricane conditions. Greenheck is the first ventilation manufacturer in the industry to receive NOA certification on a rooftop exhaust ventilator.
Ideal for heavy grease exhaust applications where high amounts of grease and/or solid fuels are used like char broilers, solid fuel cooking and oriental cooking, Model USGF is constructed entirely of steel including the nonstick- coated wheel, windband, curb cap and motor compartment, and is powder-coated for protection. Standard features include UL-762, a heat baffle, clean-out port, dual belt and pulley system, and a mounted and wired NEMA-3R disconnect switch. Model USGF is available in nine sizes with performances up to 7,000 cfm and 3 in. wg.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410