Greenheck?s New Hinged Base Saves Installation Time

February, 2007

Greenheck?s New Hinged Base Saves Installation Time

Greenheck has introduced a new method for hinging spun aluminum fans, saving significant installation time. The hinged base assembly includes factory-assembled hinge, hold-open restraint cables and curb seals all mounted to a base that slides directly over a standard curb. The hinged base adds no additional height to the unit and can save valuable time and money during installation. The hinged base is available on Greenheck Model CUE and CUBE spun aluminum fans sizes 200 and smaller.


 


Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
Youtube LinkedIn