Greenheck Expands Utility Fan Offering
January, 2007

Greenheck centrifugal backward inclined utility fan Model SWB has added six new sizes for low cfm, high-pressure applications. The SWB 106, 107, 108, 206, 207 and 208 expand performance capabilities down to 125 cfm with pressure capabilities up to 5 inches wg. The Model SWB line now offers 28 sizes with capacities up to 23,000 cfm. Greenheck’s Model SWB is designed for ducted exhaust, supply and return air applications, including commercial kitchen, fume hoods, and emergency smoke control.
Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410