Greenheck Offers Air Measuing Control Damper

June, 2005

Greenheck Offers Air Measuing Control DamperThe IAQ-42 from Greenheck is an aluminum airfoil blade damper that utilizs patented Speciflow technology with integral airflow monitoring and control capability. This air measuring control damper has a rated accuracy of 5% of reading for face velocities of 300-2000 fpm (1.5-10 m/s), and utilizes a Lon-based programmable controller. The IAQ-42 helps buildings meet the minimum outdoor air requirements of ASHRAE Standard 62 and California Title 24 by providing accurate monitoring and control of outside air. The IAQ-42 enables  LEED-EB credit for Outdoor Air Delivering Monitoring and another LEED-EB credit for Increased Ventilation. It is also International Energy Consumption Code (IECC) compliant with a leakage rating of 3 cfm/ft2 @ 1 in. wg (55 cmh/m2 @ 249 Pa) or less.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
RSS Youtube LinkedIn