Greenheck Introduces Sidewall Reversible Fans
September, 2002
Greenheck’s new Sidewall Propeller Reversible Fans offer reversible operation, giving users the flexibility of either exhausting or supplying clean air. Typical applications include factories and warehouses.
Model SBCR (belt drive) and SCR3 (direct drive) incorporate a cast aluminum propeller and a double spun venturi, which are designed to allow equal performance in either direction. These sidewall fans are also available with all of Greenheck’s standard sidewall accessories, including wall housings, wall collars, dampers, damper guards, and weatherhoods.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410