Greenheck Introduces New Heavy Duty Grease Fan

April, 2003

Greenheck Introduces New Heavy Duty Grease Fan  Greenheck engineers have developed a new heavy duty grease fan that helps food service customers quickly and efficiently meet the rigorous and frequent cleaning requirements of NFPA 96.The Ultimate Steel Grease Fan (Model USGF) is ideal for severe grease applications such as char broiling, oriental cooking and solid fuel cooking where NFPA requires inspection and cleaning of ventilation systems every one to three months (depending on the application).

Model USFG is especially easy to service and clean because its standard features include the industry’s only heavy gauge continuously welded steel construction, an innovative, easy-access clean-out port, non-stick steel wheel, hinged curb cap and drain trough. All models also offer as standard features the most advanced motor cooling, vibration isolation and drive assembly of any fan in its class. The new product is available in five sizes with performances up to 4,000 cfm and 3 in. wg.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
Youtube LinkedIn