Greenheck Offers New Make-Up Air Models
February, 2004
Greenheck now offers two new economical units to provide non-tempered make-up air as part of a total kitchen ventilation system.
The direct-drive Model KSFD comes in two housing sizes to provide air volumes from 400 to 2,000 cfm. The belt-drive Model KSFB also is available in two housing sizes and provides air volumes from 1,000 to 10,500 cfm. Both models are available with a standard or extended weather hood to meet NFPA-96 requirements when used with a CUBE fan, or as stand-alone units.
These new make-up air units are available with a UL-listed Kitchen Fan Control Center, which is mounted in the building. Greenheck's current Model KSF Kitchen Supply Fan will still be available for horizontal discharge applications, or applications requiring the control center to be located within the make-up air unit.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410