Greenheck Introduces New High Airflow Energy Recovery Ventilator
May, 2003
Greenheck's pre-engineered new APEX energy recovery ventilator extends the line of affordable ERV equipment up to 20,000 cfm. Now you can get Greenheck quality and value when providing energy-efficient centralized outdoor air systems for higher airflow ranges, reducing the need for expensive custom equipment or multiple units. Supplemental cooling and heating options allow APEX to condition 100% of the outdoor air to desired temperature and humidity for summer and winter operation. Like other Greenheck energy recovery products, the APEX saves three to four tons of cooling per 1000 cfm of outdoor air in most climates. The unit is easy to install, factory wired and is available with a wide range of options and accessorites.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410