Greenheck Introduces Lab Exhaust System
January, 2004
Greenheck’s new tubular centrifugal laboratory exhaust system, Model TCB-LE is a cost effective, single-source alternative to standard field built-up fan and stack assemblies. A high velocity exhaust cone incorporated in the TCB-LE displaces hazardous or noxious laboratory fumes high above the roof, preventing roof damage or re-entry into the building’s make-up air system.
An optional bypass air plenum and damper adds ambient air to the exhaust, to further dilute fumes and provides additional exhaust displacement. The system bears the AMCA Seal for sound and air performance, meets ANSI Z9.5 and ASHRAE guidelines, and is suitable for flow applications from 500 to 24,000 cfm per fan.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410