Greenheck Offers Indirect Gas-Fired Make-Up Air Units
November, 2004
Greenheck's new line of Model IG Indirect Gas-Fired Make-Up Air units feature a single-piece design for maximum weather resistance. Model IG features a power vented 80% efficient gas fired furnace and is ETL labeled to ANSI Standards Z83.3 and CGA 2.6. The IG units are supplied with double width, double inlet forward curved blowers tested to AMCA standards for high efficiency and low sound levels. Airflow volumes range from 800 to 7,000 cfm with heating capacities up to 400,000 BTU/hr input.
Greenheck's Model IG features large access panels for ease of inspection and maintenance, and is factory assembled and wired to minimize field installation costs. Units are available in horizontal and down discharge arrangements with optional evaporative cooling section and mixing box for recirculation.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410