| Home | Green/LEED | About Greenheck | Find My Rep | Careers | Contact Us | |
![]() |
|
| Products | Industries & Applications | Quick Delivery | Library | Software | Drawings | What's New | |
Greenheck Builds More Value In Air With Vari-Green Motor, More Revit Content and Vertical Stack Hi-Rise Unit |
|
Greenheck Introduces Vari-Green MotorGreenheck’s new Vari-Green motor is a brushless DC (electronically commutated) high-efficiency motor that runs off a 115 volt single-phase input. The Vari-Green motor runs quieter, cooler and offers higher efficiencies with improved speed control capabilities as compared to standard motors. The Vari-Green motor is capable of operating from 20% to 100% (80% turndown) of full speed versus 70% to 100% (30% turndown) for PSC motors. The motor is available in 1/4, 1/2 and 3/4 HP sizes and offers three different control options: 0-10 VDC input wiring, a motor-mounted dial, or remote- mounted dial. The Vari-Green motor can be ordered with select Greenheck direct-drive fan Models G, CUE, CW and SQ with more models to follow. |
|
Greenheck Adds Revit® 3D Content for the Following Models:
Go to Greenheck's library to download all Greenheck 3D Revit Drawings in one single location. |
![]() |
Greenheck Introduces Vertical Stack Hi-Rise Fan CoilGreenheck’s new Model VSH vertical stack high-rise fan coil unit provides space heating and cooling for hotels, dorms, condominiums, and other multistory buildings where a small footprint and quiet operation are required. Available in six sizes with performance capabilities up to 1,300 cfm, Model VSH units are available with concealed or exposed housings and can be configured with 2-or 4-pipe water coils and electric heaters with optional silent contactors. Standard construction features include a three-speed PSC motor; one-inch fiberglass insulation; one-inch MERV 5 disposable filter; supply air plenum and double deflection grille; a front access panel to coils, drain pan, filter, fan assembly and control enclosure; and a removable stainless steel drain pan with closed-cell antimicrobial fiber-free insulation. |
![]() |
|
Volume 1, Issue 3, September 2009 ©2009 Greenheck Fan Corporation Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171 |
|