Application Articles
4 articles found.
- Technical Information: Gauge and Weight Chart for Sheet Steel, Galvanized Steel,Stainless Steel, and Al
Download PDF Version (47 KB)
This article provides a quick reference to gauges of material, pounds per square foot, and gauge decimal equivalents. Gauge Sheet Steel Galvanized Steel Stainless Steel Aluminum Gauge Decimal Lbs. per Sq. Ft. Gauge Decimal Lbs. per Sq. Ft. Gauge Decimal Lbs....
September 1st, 2004 - Technical Information: Metric conversion Factors for Fan Application per AMCA Standard
Download PDF Version (63 KB)
Quantity "English" Unit Metric Unit Conversion Factor Volume cubic feet per minute CFM cubic meter per second m^3/S cubic meter per minute m^3/min cubic meter per hour m^3/hr liter per second l/s 0.00047195 0.028317 1.6990 0.47195 Pressure inches of water gauge...
September 1st, 2004 - Technical Information: General Conversion Table (TI/100-02)
Download PDF Version (45 KB)
July 1st, 2002 - Technical Information: Suggested Air Changes for Good Ventilation (TI/101-02)
Download PDF Version (41 KB)
The most common method used to calculate cfm requirements for a given fan or fans is based on complete changes of air in a structure or room in a given time period. To determine the cfm required to adequately ventilate an area,divide the room volume (in cubic...
March 1st, 2002