A Guide to Explosion Resistant Disconnect Switches for Ventilation Products (FA/107-00)
December 1st, 2000
This article addresses the mounting and wiring of two types of explosion resistant disconnect switches. Explosion resistant disconnect switches are a recommended and necessary safety feature for every fan operating in a hazardous environment. Mounted directly on the fan, within sight and reach, disconnect switches provide the best, most reliable protection against accidental startup during service or inspection. This feature is not included in remote mounted fan controls. (For general purpose disconnect switches refer to the Product Application Guide article, A guide to disconnect switches for ventilation products.)
Hazardous
NEMA Enclosures
Most hazardous environments require an explosion resistant enclosure. Explosion resistant enclosures are designed to contain an explosion, not prevent one. They are generally constructed of cast iron or aluminum and provide limited access making them unsuitable as control system enclosures.
The following are typical NEMA electrical enclosure description designed for use in hazardous environments.
NEMA 7: Explosion resistant. Not weatherproof. As defined in the National Electric Code, Class I, Group A, B, C or D, are intended for use in indoor locations. The enclosure shall be capable of withstanding the pressures resulting from an internal explosion of specified gases, and contain such an explosive gas-air mixture so that the atmosphere surrounding the enclosure will not be ignited. Enclosure heat generating devices shall not cause external surfaces to reach temperatures capable of igniting explosive gas-air mixtures in the surrounding atmosphere. The NEMA 7 enclosure design meets explosion, hydrostatic, and temperature design tests.
NEMA 9: Class II, Group E, F, or G hazardous locations. Not weatherproof. This switch is intended for indoor use and has an enclosure that is capable of preventing the entrance of dust. Enclosed heat generating devices shall not cause external surfaces to discolor or reach temperatures capable of igniting dust on the enclosures. Enclosed heat generating devices will also not cause external surfaces to ignite dust air mixtures in the surrounding atmosphere. The NEMA 9 enclosure design meets dust penetration and temperature design tests, and aging of gaskets.
Class, division, and group specifications
The following explains the meaning of class, division, and group specifications. The class, division, and group specifications on these hazardous enclosures are designated by the National Electrical Code (NEC). For complete details, refer to the NEC article 500.
Classes:
The Class number specifies acceptable working conditions of the disconnect switch in a specific mounting location.
Class I: Considered acceptable to operate in locations where flammable gases or vapors are (or may be) present under normal conditions and may ignite, explode or cause failure of electrical equipment.
Class II: Allows operation in dust, but not in a flammable vapor or gas. Large quantities of fine airborne dust particles may ignite, explode or cause electrical equipment failure by becoming electrically conductive or cause overheating.
Class III: Ignitable fibers or particles in the air.
Divisions:
Divisions are categorized by "normal" and "abnormal".
Division I: Normal situation; the hazard would be expected to be present in everyday repair and maintenance.
Division II: Abnormal situation; the material is expected to be confined within closed containers or closed systems and will be present only during accidental rupture, breakage or unusual faulty operation.
Groups:
Groups are separated into two classes:
Class I: Gases and vapors are broken into groups A, B, C, and D, depending on the ignition temperatures of the substance, its explosion pressure, and other flammable characteristics.
Class II: Dust locations are broken into groups E, F, and G according to the ignition temperatures and conductivity of the hazardous substance.
Letter Designations:
The letter designations rank similar types of gas within each group.
Group A: Acetylene
Group B: Butadiene, ethylene oxide, hydrogen, manufactured gases containing more than 30% hydrogen by volume, propylene oxide
Group C: Acetaldehyde, cyclopropane, diethylether, ethylene, unsymmetrical dimethyl hydrazine
Group D: Acetone, acrylonitrile, ammonia, benzene, butane, 1-butanol (butyl alcohol). 2-butanol (secondary butyl alcohol), n-butyl acetate, isobutyl acetate, ethane, ethanol (ethyl alcohol), ethyl acetate, ethylene dichloride, gasoline, heptanes, hexanes, isoprene, methane (natural gas), methanol (methyl alcohol), 3-methyl-1-butanol (isoamyl alcohol), methyl ethyl ketone, methyl isobutyl ketone, 2-methyl-1-propanol (isobutyl alcohol), 2-methyl-2-propanol (tertiary butyl alcohol), petroleum naphtha, octanes, pentanes, 1-pentanol (amyl alcohol), propane, 1-propanol (propyl alcohol), 2-propanol (isopropyl alcohol), propylene, styrene, toluene, vinyl acetate, vinyl chloride, xylenes
Group E: Metal dusts, including aluminum, magnesium, and their commercial alloys with similar hazardous characteristics
Group F: Carbon black, coal, charcoal and coke dust with more than 8% volatile material.
Group G: Flour, starch, grain or dust of combustible plastic or chemicals
Class and Division Groups
The following defines Class and Division groupings.
Class I, Division 1: Rating states that it is acceptable to operate in locations where flammable gases or vapors are (or may be) present under normal conditions and may ignite, explode or cause failure of electrical equipment. These Class I, Division 1, locations are termed "normally hazardous".
Class I, Division 2: Termed "not normally hazardous". Unlike the Division 1 disconnect, Class I, Division 2 disconnects are normally contained within closed containers, closed systems, or adjacent to Class I, Division 1 areas. Similar to the Class I Disconnects, the Class II disconnects are also termed "normally hazardous" and "not normally hazardous", respectively.
Class II, Division 1: Applicable in locations where combustible dust is (or could be) present in the air under normal operating conditions sufficient to produce explosive or ignitable mixtures or interfere with the normal operation of electrical equipment.
Class II, Division 2: Applicable in locations where combustible dust is not normally present in the air in quantities sufficient to produce explosive or ignitable mixtures, and dust accumulations are normally insufficient to interfere with the normal operation of electrical equipment or other apparatus. The Class, Division, and Group should be specified by building owner or insurance underwriter.
Wiring Terminology for Explosion Resistant Disconnects
![]() |
| NEMA 7&9 disconnect switch mounted and wired with hard piping. |
Greenheck allows explosion resistant disconnects to be ordered two ways - loose or mounted and wired.
- Loose - the disconnect is shipped with the fan but is not mounted; the wiring will not be connected.
- Mounted and wired - the disconnect box will be mounted on the unit and the wiring will be run from the motor to the disconnect box. The wires at the disconnect box will NOT be connected to the load side of the switch so the switch can easily be moved to install supply side wiring.
Wiring methods
Depending on the Class and Division types being specified, there are two types of wiring methods available with mounted and wired explosion resistant disconnects.
- If the disconnect is classified as Class I Division 1, hard piping will be used. Hard piping is similar to galvanized water pipe and is used on 90% of the explosion resistant fans that are ordered from Greenheck.
- Mineral Insulated (MI) cable or metallic liquid tight conduit can be used when a fan is specified as Class I, Division I or Class I, Division 2. MI cable or metallic liquidtight conduit can also be used in conjunction with some belt driven fans, allowing for motor adjustments to be made.
Disconnect characteristics for mounting
In addition to determining a mounting style, it is necessary to distinguish the disconnect by various characteristics:
Speed: Explosion resistant disconnects are rated for single speed motors. Two speed explosion resistant motors and disconnects are available as a special design request; please consult the factory.
Phase: Disconnects are categorized like motors, either single phase or three phase, and are factory selected to match the fan.
Voltage: Explosion resistant disconnects could be single phase or three phase with high or low voltage. The high voltage ratings for single phase are 208, 230, and 277, and the low voltage rating is 115. The three phase high voltages are 460 and 600, and low voltages are 200, 208, and 230. Please consult our factory for availability of voltages not listed.
Horsepower: There is a maximum and minimum horsepower designation for each disconnect. The horsepower must fall between these values. The proper disconnect will be selected by Greenheck depending on the fan motor size.
Greenheck¹s Explosion Resistant Disconnect Offerings
Greenheck offers the following three options of disconnect switches:
Option 1: Explosion resistant switch and enclosure unmounted, unwired. (Usually
shipped in the motor compartment for field mounting and wiring by others).
Option 2: Explosion resistant switch and enclosure mounted and wired with Class
I, Division 2 wiring.
Option 3: Explosion resistant switch and enclosure mounted and wired with Class
I, Division I wiring.
Options 2 and 3 are also acceptable for Class II locations for all Greenheck fan and ventilator products.
Options 2 and 3 for centrifugal and vane axial products are shipped loose.
The explosion resistant switch and enclosure mounted and wired with Class I, Division 1 wiring covers most hazardous locations. Greenheck selects the Option 3 disconnect switch and wiring for the majority of our explosion resistant disconnect requests, including cases where hazard ratings are less severe (Class I, Division 2 and Class II, Divisions 1 and 2).
Note: Due to size limitations on smaller size fans, explosion resistant disconnects may not be offered "mounted and wired".
Computer Aided Product Selection Program (CAPS)
The Greenheck CAPS program provides an easy method to select explosion resistant disconnects.
Example:
Centrifugal Inline Fan, Model BSQ After selecting the size fan needed to satisfy the performance requirements, select the MOTOR tab and change the enclosure type to Explosion Resistant (EXP).

Make any other changes to the motors specification desired.
Under the ACCESSORIES tab, select switches and choose YES. A switch pop-up menu will appear displaying Nema Rating, Overload Protection, Switch Type, Mounting Style, and Wiring rating (if applicable).
Select the mounting style (Mounted & Wired or Loose) and wiring rating (Division 1 or Division 2).

Once these specifications meet your criteria, click on OK, and your fan selection is complete.
For information about explosion resistant motors, refer to the Product Application Article on motors. Contact Greenheck¹s application engineering staff for additional information on explosion resistant disconnects.
