DETAILS
    Close

    Sidewall Propeller Exhaust Fan, Product # SE1-12-432-A4X-QD, 585-1636 CFM

    Sidewall Propeller Exhaust Fan, Product # SE1-12-432-A4X-QD, 585-1636 CFM

    • 20 x 20 inch fan panel with prepunched mounting holes for easy installation and precise alignment
    • Speed controllable, with up to 30% turndown
    • 12 inch aluminum propeller offering superior corrosion resistance
    • Shipping Type:
      Parcel
    $613.00
    In stock 
    3 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 20 x 20 inch fan panel with prepunched mounting holes for easy installation and precise alignment
    • Speed controllable, with up to 30% turndown
    • 12 inch aluminum propeller offering superior corrosion resistance
    • Shipping Type:
      Parcel

    Model SE1, direct drive, sidewall propeller exhaust fans provide general ventilation in commercial and industrial applications. Units feature corrosion resistant aluminum propellers and are ideal for quietly exhausting air in schools, storage facilities, and manufacturing and assembly areas.

    • Galvanized steel drive frame with one-piece drawn venturi for structural rigidity
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    California Residents-

    Prop 65 Warning
    Specifications
    Base/Panel Length X Width
    18 x 18 in
    Impeller Diameter
    12 in
    Damper Width x Damper Height
    14 x 14 in
    Inlet Diameter
    12 3/8 in
    Width
    18 in
    Height
    18 in
    Weight
    20 lbs
    Application
    Exhaust General and Clean Air
    Mounting Position
    Vertical
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Propeller
    Impeller Material
    Aluminum
    Certifications
    AMCA Sound & Air
    UL/cUL 705
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Service Factor
    1
    Voltage
    115
    HP
    1/4
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    58.3
    NEMA Frame Size
    48
    Shipping Type
    Parcel
    Warranty Length
    1 Year
    Performance
    CFM Range
    585-1636
    FRPM Range
    1400-1750
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75
    1/4 0.27 1750 - CFM 1636 1481 1282 1085 947 706 585
    Sones 8.7 8.4 8.4 9.2 12.4 28 44
    Bhp 0.14 0.15 0.16 0.18 0.22 0.24 0.27
    1/4
    0.27
    1750
    -
    Ps (in. wg) CFM Sones Bhp
    0 1636 8.7 0.14
    0.125 1481 8.4 0.15
    0.25 1282 8.4 0.16
    0.375 1085 9.2 0.18
    0.5 947 12.4 0.22
    0.625 706 28 0.24
    0.75 585 44 0.27
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (Bhp/kW) does not include transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget