DETAILS
    Close

    Sidewall Propeller Exhaust Fan, Product # SBE-1H24-LMDX-QD, 631-5281 CFM

    Sidewall Propeller Exhaust Fan, Product # SBE-1H24-LMDX-QD, 631-5281 CFM

    PRODUCT ALERT : LMD = Less Motor Drive
    LMD units do not include Motor, Belt, or Pulleys.

    • 32 x 32 inch fan panel with prepunched mounting holes for easy installation and precise alignment
    • 24 inch, 6-blade galvanized steel propeller
    • Multiple motor and drive options available to meet any performance and application need
    • Shipping Type:
      Freight
    $616.84
    In stock 
    2 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 32 x 32 inch fan panel with prepunched mounting holes for easy installation and precise alignment
    • 24 inch, 6-blade galvanized steel propeller
    • Multiple motor and drive options available to meet any performance and application need
    • Shipping Type:
      Freight

    Model SBE, belt drive, sidewall propeller exhaust fans are designed for commercial and industrial applications where high volumes of air and low static pressures are required. Typical installations include manufacturing facilities, warehouses, greenhouses, and agricultural buildings.

    • Galvanized steel drive frame with one-piece drawn venturi for structural rigidity
    • Stamped steel pillow block bearings
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    California Residents-

    Prop 65 Warning
    California Title 20
    Specifications
    Base/Panel Length X Width
    32 x 32 in
    Impeller Diameter
    24 in
    Damper Width x Damper Height
    26 x 26 in
    Inlet Diameter
    24 5/8 in
    Bearing Size
    3/4 in
    Width
    32 in
    Height
    32 in
    Weight
    45 lbs
    Application
    Exhaust General and Clean Air
    Mounting Position
    Vertical
    Housing Material
    Galvanized Steel
    Drive Type
    Belt Drive
    Impeller Type
    Propeller
    Impeller Material
    Galvanized Steel
    Certifications
    AMCA Sound & Air
    UL/cUL 705
    Drive Package Description
    No drive package included
    Motor Included
    No
    Shipping Type
    Freight
    Warranty Length
    1 Year
    Performance
    CFM Range
    631-5281
    FRPM Range
    520-1010

    California Title 20 | Fan Energy Index Boundaries
    Fan Energy Index >= 1.00 Efficiency Boundaries

    Max Airflow (CFM) 5286
    Max Fan Speed (RPM) 1011
    Max Pressure (in. w.g.) 0.570
    Type of Pressure Static

    Note: Operation outside of these boundaries will result in an energy inefficient operation

    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75
    1/4 0.12 600 520 CFM 3137 2056 643 - - - -
    Sones 8.7 8.4 8.2 - - - -
    Bhp 0.068 0.088 0.12 - - - -
    1/4 0.23 750 600 CFM 3922 3212 1778 894 - - -
    Sones 12.1 12.1 11.1 10.9 - - -
    Bhp 0.13 0.16 0.19 0.23 - - -
    1/4 0.46 930 750 CFM 4863 4353 3622 2268 1465 883 -
    Sones 17.5 17.3 17.1 16.1 15.8 16.1 -
    Bhp 0.25 0.29 0.32 0.35 0.41 0.46 -
    1/3 0.14 650 570 CFM 3399 2502 985 - - - -
    Sones 9.7 9.6 8.5 - - - -
    Bhp 0.086 0.11 0.14 - - - -
    1/3 0.32 810 650 CFM 4235 3610 2347 1299 631 - -
    Sones 13.9 14.2 13.2 12.1 13.2 - -
    Bhp 0.17 0.2 0.23 0.27 0.32 - -
    1/3 0.6 1010 810 CFM 5281 4819 4193 3093 2108 1439 904
    Sones 21 20 19.8 19.3 18 18.3 18.7
    Bhp 0.32 0.36 0.4 0.43 0.48 0.54 0.6
    1/4 1/4 1/4 1/3 1/3 1/3
    0.12 0.23 0.46 0.14 0.32 0.6
    600 750 930 650 810 1010
    520 600 750 570 650 810
    Ps (in. wg) CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp
    0 3137 8.7 0.068 3922 12.1 0.13 4863 17.5 0.25 3399 9.7 0.086 4235 13.9 0.17 5281 21 0.32
    0.125 2056 8.4 0.088 3212 12.1 0.16 4353 17.3 0.29 2502 9.6 0.11 3610 14.2 0.2 4819 20 0.36
    0.25 643 8.2 0.12 1778 11.1 0.19 3622 17.1 0.32 985 8.5 0.14 2347 13.2 0.23 4193 19.8 0.4
    0.375 - - - 894 10.9 0.23 2268 16.1 0.35 - - - 1299 12.1 0.27 3093 19.3 0.43
    0.5 - - - - - - 1465 15.8 0.41 - - - 631 13.2 0.32 2108 18 0.48
    0.625 - - - - - - 883 16.1 0.46 - - - - - - 1439 18.3 0.54
    0.75 - - - - - - - - - - - - - - - 904 18.7 0.6
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (Bhp/kW) includes transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget