DETAILS
    Close

    Centrifugal Supply Fan, Product # SAF-110-LMDX-QD, 893-2837 CFM

    Centrifugal Supply Fan, Product # SAF-110-LMDX-QD, 893-2837 CFM

    • 30 x 30 inch base with prepunched mounting holes for easy attachment to roof curb
    • Multiple motor and drive options available to meet any performance and application need
    • 16.5 x 16.5 inch recommended roof opening
    • Shipping Type:
      Freight
    $1,697.06
    In stock 
    2 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 30 x 30 inch base with prepunched mounting holes for easy attachment to roof curb
    • Multiple motor and drive options available to meet any performance and application need
    • 16.5 x 16.5 inch recommended roof opening
    • Shipping Type:
      Freight

    Model SAF is a filtered supply fan designed to provide non-tempered make-up air to commercial or industrial buildings, including commercial kitchen applications. Fresh outdoor air is supplied to replace air lost through hood exhaust or general building ventilation.

    • Cover and side access panels are easily removed for access to motor compartment and drive assembly
    • Isolators support the drive frame and blower assembly for long life and minimal sound transmission into the building
    • Various lifting points located on the drive frame to provide easy lifting
    • Machined cast pulleys are adjustable for final system balancing
    • Blower outlet is flanged to provide built-in duct adapter for mounting of ductwork directly to the fan base
    • Double-width forward-curved centrifugal wheel results in high efficiency and low sound levels
    • Permanent washable aluminum filters allow for many years of reliable use<.li>

    California Residents-

    Prop 65 Warning
    California Title 20
    Specifications
    Base/Panel Length X Width
    30 x 30 in
    Curb Cap Size
    30 in
    Impeller Diameter
    10 in
    Roof Opening Width x Roof Opening Length
    16 1/2 x 16 1/2 in
    Base Height
    1 1/2 in
    Damper Width x Damper Height
    14 x 14 in
    Height
    25 in
    Weight
    157 lbs
    Application
    Supply Air
    Housing Material
    Galvanized Steel
    Drive Type
    Belt Drive
    Impeller Type
    Forward curved wheel
    Impeller Material
    Aluminum
    Includes
    Access Panels
    Washable, aluminum 1-inch filters
    Certifications
    AMCA Sound & Air
    UL/cUL 705
    Drive Package Description
    No drive package included
    Required Accessory
    Roof curb for new roof installations
    Motor Included
    No
    Shipping Type
    Freight
    Warranty Length
    1 Year
    Performance
    CFM Range
    893-2837
    FRPM Range
    430-1000

    California Title 20 | Fan Energy Index Boundaries
    Fan Energy Index >= 1.00 Efficiency Boundaries

    Max Airflow (CFM) 2223
    Max Fan Speed (RPM) 1366
    Max Pressure (in. w.g.) 1.820
    Type of Pressure Total

    Note: Operation outside of these boundaries will result in an energy inefficient operation

    Ps (in. wg) 0 0.125 0.00 0.25 0.375 0.5 0.625 0.75 0.88 0.8750
    1/4 0.13 510 430 CFM 1447 1125 - - - - - - - -
    Sones 12.9 11 - - - - - - - -
    Bhp 0.13 0.1 - - - - - - - -
    1/4 0.25 630 510 CFM - 1533 1787 1240 - - - - - -
    Sones - 12.3 13.9 11.1 - - - - - -
    Bhp - 0.21 0.25 0.16 - - - - - -
    1/3 0.18 560 450 CFM 1589 1303 - 893 - - - - - -
    Sones 13.6 11.7 - 10.6 - - - - - -
    Bhp 0.18 0.14 - 0.09 - - - - - -
    1/3 0.35 700 560 CFM 1986 1757 - 1513 1175 - - - - -
    Sones 14.9 13.3 - 11.5 11.5 - - - - -
    Bhp 0.35 0.3 - 0.24 0.18 - - - - -
    1/2 0.26 640 540 CFM 1815 1565 - 1280 - - - - - -
    Sones 14 12.4 - 11.1 - - - - - -
    Bhp 0.26 0.22 - 0.17 - - - - - -
    1/2 0.26 640 540 CFM 1815 1565 - 1280 - - - - - -
    Sones 14 12.4 - 11.1 - - - - - -
    Bhp 0.26 0.22 - 0.17 - - - - - -
    1/2 0.52 800 640 CFM 2269 2075 - 1870 1633 1313 - - - -
    Sones 17.3 15.4 - 13.9 12 11.4 - - - -
    Bhp 0.52 0.46 - 0.4 0.34 0.26 - - - -
    1/2 0.52 800 640 CFM 2269 2075 - 1870 1633 1313 - - - -
    Sones 17.3 15.4 - 13.9 12 11.4 - - - -
    Bhp 0.52 0.46 - 0.4 0.34 0.26 - - - -
    3/4 0.76 910 730 CFM 2581 2416 - 2229 2044 1830 1549 - - -
    Sones 20 18.6 - 17.2 15.5 13.8 12.7 - - -
    Bhp 0.76 0.7 - 0.63 0.56 0.49 0.4 - - -
    3/4 0.76 910 730 CFM 2581 2416 - 2229 2044 1830 1549 - - -
    Sones 20 18.6 - 17.2 15.5 13.8 12.7 - - -
    Bhp 0.76 0.7 - 0.63 0.56 0.49 0.4 - - -
    1 0.52 800 750 CFM 2269 2075 - 1870 1633 1313 - - - -
    Sones 17.3 15.4 - 13.9 12 11.4 - - - -
    Bhp 0.52 0.46 - 0.4 0.34 0.26 - - - -
    1 0.52 800 750 CFM 2269 2075 - 1870 1633 1313 - - - -
    Sones 17.3 15.4 - 13.9 12 11.4 - - - -
    Bhp 0.52 0.46 - 0.4 0.34 0.26 - - - -
    1 1.01 1000 800 CFM 2837 2691 - 2517 2357 2177 1976 1714 1349 -
    Sones 23 22 - 20 19.2 17.6 16.2 14.8 13.6 -
    Bhp 1.01 0.95 - 0.87 0.79 0.72 0.64 0.54 0.41 -
    1 1.01 1000 800 CFM 2837 2691 - 2517 2357 2177 1976 1714 - 1349
    Sones 23 22 - 20 19.2 17.6 16.2 14.8 - 13.6
    Bhp 1.01 0.95 - 0.87 0.79 0.72 0.64 0.54 - 0.41
    1/4 1/4 1/3 1/3 1/2 1/2 1/2 1/2 3/4 3/4 1 1 1 1
    0.13 0.25 0.18 0.35 0.26 0.26 0.52 0.52 0.76 0.76 0.52 0.52 1.01 1.01
    510 630 560 700 640 640 800 800 910 910 800 800 1000 1000
    430 510 450 560 540 540 640 640 730 730 750 750 800 800
    Ps (in. wg) CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp
    0 1447 12.9 0.13 - - - 1589 13.6 0.18 1986 14.9 0.35 1815 14 0.26 1815 14 0.26 2269 17.3 0.52 2269 17.3 0.52 2581 20 0.76 2581 20 0.76 2269 17.3 0.52 2269 17.3 0.52 2837 23 1.01 2837 23 1.01
    0.125 1125 11 0.1 1533 12.3 0.21 1303 11.7 0.14 1757 13.3 0.3 1565 12.4 0.22 1565 12.4 0.22 2075 15.4 0.46 2075 15.4 0.46 2416 18.6 0.7 2416 18.6 0.7 2075 15.4 0.46 2075 15.4 0.46 2691 22 0.95 2691 22 0.95
    0.00 - - - 1787 13.9 0.25 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
    0.25 - - - 1240 11.1 0.16 893 10.6 0.09 1513 11.5 0.24 1280 11.1 0.17 1280 11.1 0.17 1870 13.9 0.4 1870 13.9 0.4 2229 17.2 0.63 2229 17.2 0.63 1870 13.9 0.4 1870 13.9 0.4 2517 20 0.87 2517 20 0.87
    0.375 - - - - - - - - - 1175 11.5 0.18 - - - - - - 1633 12 0.34 1633 12 0.34 2044 15.5 0.56 2044 15.5 0.56 1633 12 0.34 1633 12 0.34 2357 19.2 0.79 2357 19.2 0.79
    0.5 - - - - - - - - - - - - - - - - - - 1313 11.4 0.26 1313 11.4 0.26 1830 13.8 0.49 1830 13.8 0.49 1313 11.4 0.26 1313 11.4 0.26 2177 17.6 0.72 2177 17.6 0.72
    0.625 - - - - - - - - - - - - - - - - - - - - - - - - 1549 12.7 0.4 1549 12.7 0.4 - - - - - - 1976 16.2 0.64 1976 16.2 0.64
    0.75 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 1714 14.8 0.54 1714 14.8 0.54
    0.88 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 1349 13.6 0.41 - - -
    0.8750 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 1349 13.6 0.41
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget