DETAILS
    Close

    Internal Actuator Kit, Multi Products, MP-210 Act, 24V, 60HZ, for WD-200 Series, Product # 826851

    Internal Actuator Kit, Multi Products, MP-210 Act, 24V, 60HZ, for WD-200 Series, Product # 826851

    Model MP-210 is a damper actuator pack used to convert the WD-200 series backdraft damper to motorized operation. These UL listed motor packs use single phase 60hz shaded pole stall type impedance protected electric actuators. MP-210 is supplied with mounting hardware, assembly instructions and actuator arms for either single, double, or triple panel installation. Rated for 24V.

    • Shipping Type:
      Parcel
    • Units:
      EA
    $457.56
    In stock 
    2 on Hand
    Free shipping

    Model MP-210 is a damper actuator pack used to convert the WD-200 series backdraft damper to motorized operation. These UL listed motor packs use single phase 60hz shaded pole stall type impedance protected electric actuators. MP-210 is supplied with mounting hardware, assembly instructions and actuator arms for either single, double, or triple panel installation. Rated for 24V.

    • Shipping Type:
      Parcel
    • Units:
      EA

    Model MP-210 is a damper actuator pack used to convert the WD-200 series backdraft damper to motorized operation. These UL listed motor packs use single phase 60hz shaded pole stall type impedance protected electric actuators. MP-210 is supplied with mounting hardware, assembly instructions and actuator arms for either single, double, or triple panel installation. Rated for 24V.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    10 in
    Width
    6 in
    Height
    7 in
    Weight
    4.8 lbs
    Actuator Manufacturer
    Multi Products
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget