XG-Phenomenator Series
Model XG-PHENOM provides a draft-free environment designed for applications requiring minimal temperature differences in a space. The XG-PHENOM has the highest induction ratio of any commercial air diffuser available.
OVERVIEW
XG-PHENOM
Model XG-PHENOM is a square plaque faced diffuser with high induction core that provides a draft-free environment.