Energy Recovery Controls

Investigate a full suite of control solutions specifically designed for efficient operation. These controllers can integrate into building management systems (BMS). The right solution for your application is here.

OVERVIEW

ERV Microprocessor

The microprocessor controls all aspects of a unit's operation. It is factory-programmed, wired and tested to match the configuration for each job. The controller is ideal for jobs requiring standalone unit operation and those requiring building management communication capabilities. Network communication is available over the following protocols: BACnet MS/TP or IP, Modbus RTU or IP.
Purchase Options:

Remote Interface

End-users no longer need physical access to the unit mounted microprocessor to adjust control point parameters. The optional remote interface displays and allows control point parameters to be adjusted. The remote interface is available as an accessory to the microprocessor or network interface.

Purchase Options: