DETAILS
    Close

    Ceiling Exhaust Fan, Product # SP-A710-VG-QD, 350-752 CFM

    Ceiling Exhaust Fan, Product # SP-A710-VG-QD, 350-752 CFM

    • External electrical access reduces installation time
    • Spring loaded aluminum backdraft damper eliminates rattling
    • Acoustic insulation absorbs sound ensuring quiet operation
    • Energy efficient Vari-Green motor
    • Designer grille included
    • Shipping Type:
      Parcel
    $1,197.68
    In stock 
    68 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • External electrical access reduces installation time
    • Spring loaded aluminum backdraft damper eliminates rattling
    • Acoustic insulation absorbs sound ensuring quiet operation
    • Energy efficient Vari-Green motor
    • Designer grille included
    • Shipping Type:
      Parcel

    Model SP-A710-VG-QD is a direct drive, ceiling mounted fan designed to provide the lowest sounds levels for bathroom exhaust. Using 70% less energy than a standard fan, this bathroom fan quietly ventilates your space while saving on energy costs. Units feature an insulated housing and are ideal for residential, multi-family or hotel applications.

    • Acoustic insulation absorbs sound ensuring quiet operation
    • Spring loaded aluminum backdraft damper eliminates rattling
    • External electrical access reduces installation time
    • Speed controllable, with up to 30% turndown
    • Designer grille included

    Vari-Green Motor

    Greenheck’s Vari-Green (VG) Electronically Commutated (EC) motor combines motor technology, controllability and energy-efficiency into one single low maintenance unit and is the industry's first fully controllable motor. The EC motor operates on AC power that is converted to DC – providing more efficient motor operation as compared to an AC operation. The controllability of the Vari-Green motor allows communication compatibility with a variable volume system. This allows speed adjustment of the motor to meet the needs of the system to exhaust air as needed and reduce overexhausting conditioned air.

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    19 3/8 x 16 3/8 in
    Outlet Width x Height
    10 x 8 in
    Height
    14 1/2 in
    Depth
    18 in
    Weight
    34 lbs
    Application
    Exhaust General and Clean Air
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Mounting brackets
    Vari-Green EC motor.
    Certifications
    AMCA Air & Sound
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Service Factor
    1
    Voltage
    120
    HP
    1/4
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    80
    Shipping Type
    Parcel
    Warranty Length
    3 Years
    Performance
    CFM Range
    350-752
    FRPM Range
    400-1450
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.675 0.75 0.875
    30 400 400 CFM 196 - - - - - - -
    Sones 1.5 - - - - - - -
    60.4 925 925 CFM 452 409 344 - - - - -
    Sones 5.8 5.5 5.3 - - - - -
    230 1450 1450 CFM 709 677 657 621 581 535 482 402
    Sones 11.1 10.7 10.4 10.1 10 9.7 9.5 9.2
    30 60.4 230
    400 925 1450
    400 925 1450
    Ps (in. wg) CFM Sones CFM Sones CFM Sones
    0 196 1.5 452 5.8 709 11.1
    0.125 - - 409 5.5 677 10.7
    0.25 - - 344 5.3 657 10.4
    0.375 - - - - 621 10.1
    0.5 - - - - 581 10
    0.675 - - - - 535 9.7
    0.75 - - - - 482 9.5
    0.875 - - - - 402 9.2
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.


    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget