DETAILS
    Close

    Ceiling Exhaust Fan, Product # SP-A1550-QD, 1323-1607 CFM

    Ceiling Exhaust Fan, Product # SP-A1550-QD, 1323-1607 CFM

    • Acoustic insulation absorbs sound ensuring quiet operation
    • Spring loaded aluminum backdraft damper eliminates rattling
    • External electrical access reduces installation time
    • Speed controllable
    • Designer grille included
    • Shipping Type:
      Parcel
    $1,040.67
    In stock 
    20 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Acoustic insulation absorbs sound ensuring quiet operation
    • Spring loaded aluminum backdraft damper eliminates rattling
    • External electrical access reduces installation time
    • Speed controllable
    • Designer grille included
    • Shipping Type:
      Parcel

    Model SP-A1550-QD is a direct drive, ceiling mounted fan designed to provide the lowest sounds levels for bathroom exhaust. Units feature an insulated housing and are ideal for residential, multi-family or hotel applications.

    • Acoustic insulation absorbs sound ensuring quiet operation
    • Spring loaded aluminum backdraft damper eliminates rattling
    • External electrical access reduces installation time
    • Speed controllable, with up to 30% turndown
    • Designer grille included

    Replaces Greenheck model(s):

    SP-165, SP-265

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    25 x 16 3/8 in
    Outlet Width x Height
    17 7/16 x 8 in
    Height
    14 1/2 in
    Depth
    23 3/4 in
    Weight
    56 lbs
    Application
    Exhaust General and Clean Air
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Mounting brackets
    Certifications
    AMCA Air & Sound
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    F
    Motor Phase
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Warranty Length
    3 Years
    Performance
    CFM Range
    1323-1607
    FRPM Range
    1288-1610
    Max. Operating Amps
    8.6
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75
    818 1610 1288 CFM 1607 1558 1506 1449 1407 1369 1323
    Sones 10.5 10 10 10 10.5 11.5 13
    818
    1610
    1288
    Ps (in. wg) CFM Sones
    0 1607 10.5
    0.125 1558 10
    0.25 1506 10
    0.375 1449 10
    0.5 1407 10.5
    0.625 1369 11.5
    0.75 1323 13
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.


    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget