DETAILS
    Close

    Vari-Green Motor, FA532A4644, Product # 328178

    Vari-Green Motor, FA532A4644, Product # 328178

    PRODUCT ALERT : Non Returnable
    This Vari-Green motor is programmed and wired for the unit based on serial #. Sales on configurable Vari-Green motors are final.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA
    * This item is configurable. Please enter your Greenheck product serial number to view and order this replacement part.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    11 in
    Width
    6 in
    Height
    6 in
    Weight
    13 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Base Type
    Resilient Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Shipping Type
    Parcel
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.5 HP 2500 240 50 1 4
    0.5 HP 2500 277 60 1 3.25
    0.5 HP 2500 208 50 1 4
    0.5 HP 2500 230 60 1 4
    0.5 HP 2500 220 60 1 4
    0.5 HP 2500 220 50 1 4
    0.5 HP 2500 240 60 1 4
    0.5 HP 2500 208 60 1 4
    0.5 HP 2500 208 60 1 4
    0.5 HP 2500 240 50 1 4
    0.5 HP 2500 230 50 1 4
    0.5 HP 2500 110 50 1 6.6
    0.5 HP 2500 115 50 1 6.6
    0.5 HP 2500 230 50 1 4
    0.5 HP 2500 220 50 1 4
    0.5 HP 2500 115 60 1 6.6
    0.5 HP 2500 220 60 1 4
    0.5 HP 2500 277 50 1 3.25
    0.5 HP 2500 115 50 1 6.6
    0.5 HP 2500 277 60 1 3.25
    0.5 HP 2500 230 60 1 4
    0.5 HP 2500 208 50 1 4
    0.5 HP 2500 115 60 1 6.6
    0.5 HP 2500 240 60 1 4
    0.5 HP 2500 110 50 1 6.6
    0.5 HP 2500 277 50 1 3.25
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget