DETAILS
    Close

    Vari-Green Motor, Pre-Programmed. , Product # 328174

    Vari-Green Motor, Pre-Programmed. , Product # 328174

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,065.09
    In stock 
    5 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    0 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Enclosure
    n/a
    Thermal Protection
    OneShot
    Base Type
    Resilient Base
    Explosion Proof
    n/a
    Frame Size
    n/a
    Shipping Type
    Parcel
    Country of Origin (Primary)
    MX,US
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.29 HP 1550 230 50 1 2.4
    0.29 HP 1550 230 60 1 2.4
    0.29 HP 1550 208 50 1 2.4
    0.29 HP 1550 220 60 1 2.4
    0.29 HP 1550 277 50 1 2.2
    0.29 HP 1550 230 50 1 2.4
    0.29 HP 1550 220 50 1 2.4
    0.29 HP 1550 220 50 1 2.4
    0.29 HP 1550 208 60 1 2.4
    0.29 HP 1550 208 60 1 2.4
    0.29 HP 1550 230 60 1 2.4
    0.29 HP 1550 110 50 1 4.1
    0.29 HP 1550 240 60 1 2.4
    0.29 HP 1550 115 50 1 4.1
    0.29 HP 1550 240 50 1 2.4
    0.29 HP 1550 277 60 1 2.2
    0.29 HP 1550 277 50 1 2.2
    0.29 HP 1550 208 50 1 2.4
    0.29 HP 1550 220 60 1 2.4
    0.29 HP 1550 110 50 1 4.1
    0.29 HP 1550 240 50 1 2.4
    0.29 HP 1550 277 60 1 2.2
    0.29 HP 1550 115 60 1 4.1
    0.29 HP 1550 115 60 1 4.1
    0.29 HP 1550 115 50 1 4.1
    0.29 HP 1550 240 60 1 2.4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget