DETAILS
    Close

    Vari-Green Motor, Pre-Programmed, Marathon Electric, FA420A4729, Product # 328173

    Vari-Green Motor, Pre-Programmed, Marathon Electric, FA420A4729, Product # 328173

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,130.29
    In stock 
    5 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    0 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Enclosure
    n/a
    Thermal Protection
    OneShot
    Base Type
    Resilient Base
    Explosion Proof
    n/a
    Frame Size
    n/a
    Shipping Type
    Parcel
    Country of Origin (Primary)
    US,MX
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.333 HP 1200 115 50 1 4.75
    0.333 HP 1200 115 60 1 4.75
    0.333 HP 1200 220 60 1 2.95
    0.333 HP 1200 220 60 1 2.95
    0.333 HP 1200 115 50 1 4.75
    0.333 HP 1200 240 50 1 2.95
    0.333 HP 1200 230 50 1 2.95
    0.333 HP 1200 230 50 1 2.95
    0.333 HP 1200 230 60 1 2.95
    0.333 HP 1200 277 60 1 2.4
    0.333 HP 1200 208 60 1 2.95
    0.333 HP 1200 110 50 1 4.75
    0.333 HP 1200 208 50 1 2.95
    0.333 HP 1200 115 60 1 4.75
    0.333 HP 1200 240 50 1 2.95
    0.333 HP 1200 277 60 1 2.4
    0.333 HP 1200 277 50 1 2.4
    0.333 HP 1200 208 60 1 2.95
    0.333 HP 1200 220 50 1 2.95
    0.333 HP 1200 208 50 1 2.95
    0.333 HP 1200 277 50 1 2.4
    0.333 HP 1200 110 50 1 4.75
    0.333 HP 1200 220 50 1 2.95
    0.333 HP 1200 240 60 1 2.95
    0.333 HP 1200 230 60 1 2.95
    0.333 HP 1200 240 60 1 2.95
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget