DETAILS
    Close

    Vari-Green Motor - 3/4 HP, 115V, 208-230V, 277V, 1725RPM , Product # 320589

    Vari-Green Motor - 3/4 HP, 115V, 208-230V, 277V, 1725RPM , Product # 320589

    PRODUCT ALERT : Non Returnable
    This Vari-Green motor is programmed and wired for the unit based on serial #. Sales on configurable Vari-Green motors are final.
    PRODUCT ALERT : Programming Required
    Programming requirements for TAP units may take longer than the published lead time listed.

    After ordering, please contact us with your order # for leadtime:
    TAPDOASOrderprocessing@Greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA
    * This item is configurable. Please enter your Greenheck product serial number to view and order this replacement part.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    13 in
    Width
    6 in
    Height
    6 in
    Weight
    13.6 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Service Factor
    1
    Voltage
    115/208-230
    HP
    3/4
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    85
    Base Type
    Extended Thru-Bolt Mount
    Explosion Proof
    n/a
    Frame Size
    n/a
    Shipping Type
    Parcel
    Country of Origin (Primary)
    CN,VN
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 HP 1800 115 60 1 8.8
    0.75 HP 1800 230 50 1 5
    0.75 HP 1800 277 60 1 4.8
    0.75 HP 1800 208 50 1 5.4
    0.75 HP 1800 208 50 1 5.4
    0.75 HP 1800 230 50 1 5
    0.75 HP 1800 110 50 1 8.8
    0.75 HP 1800 115 50 1 8.8
    0.75 HP 1800 277 50 1 4.8
    0.75 HP 1800 230 60 1 5
    0.75 HP 1800 240 50 1 5
    0.75 HP 1800 208 60 1 5.4
    0.75 HP 1800 277 50 1 4.8
    0.75 HP 1800 240 50 1 5
    0.75 HP 1800 115 60 1 8.8
    0.75 HP 1800 110 50 1 8.8
    0.75 HP 1800 115 50 1 8.8
    0.75 HP 1800 230 60 1 5
    0.75 HP 1800 277 60 1 4.8
    0.75 HP 1800 220 50 1 5
    0.75 HP 1800 220 50 1 5
    0.75 HP 1800 208 60 1 5.4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget