DETAILS
    Close

    Motor, 99080254, 0.11HP, 1800RPM, 120V, 60HZ, 1PH, Product # 451376

    Motor, 99080254, 0.11HP, 1800RPM, 120V, 60HZ, 1PH, Product # 451376

    • Shipping Type:
      Parcel
    • Units:
      EA
    $88.61
    In stock 
    3 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    5 in
    Width
    5 in
    Height
    3 in
    Weight
    1.6 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget