DETAILS
    Close

    Adjustable Motor Base, #213A, Product # 451216

    Adjustable Motor Base, #213A, Product # 451216

    • Shipping Type:
      Parcel
    • Units:
      EA
    $472.10
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    16 in
    Width
    11 in
    Height
    4 in
    Weight
    12 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget