DETAILS
    Close

    Lighted, Constant CFM Bathroom Exhaust Fan, Product # SP-A50-90-VG-L-QD, 50-90 CFM

    Lighted, Constant CFM Bathroom Exhaust Fan, Product # SP-A50-90-VG-L-QD, 50-90 CFM

    PRODUCT ALERT : Limited Stock
    Unit will be superseded when stock is consumed. 

    • Energy efficient Vari-Green motor
    • Industry-leading low sound levels
    • Units operate at a constant cfm up to 0.875 in. wg. and provides continuous or intermittent ventilation while maintaining extremely low sound levels
    • Designer grille included
    • Shipping Type:
      Parcel
    $364.63
    In stock 
    44 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Energy efficient Vari-Green motor
    • Industry-leading low sound levels
    • Units operate at a constant cfm up to 0.875 in. wg. and provides continuous or intermittent ventilation while maintaining extremely low sound levels
    • Designer grille included
    • Shipping Type:
      Parcel

    Model SP-A50-90-VG-L-QD is a lighted, bathroom exhaust fan featuring a Vari-Green, EC motor allowing for increased energy savings. This fan is capable of operating at a constant CFM up to 0.875 in. wg, providing continuous or intermittent ventilation while maintaining extremely low sound levels. ENERGY STAR® rated bathroom fans utilize 70% less energy than a stand fan, saving on energy costs. With an LED bulb, this lighted bathroom fan provides ambient lighting while removing excess humidity and moisture from the space all in a single fixture. The fan and light can be operated separately or used together when required.

    Lighted Grille

    Greenheck’s fan and light combinations include a frosted lens with LED lamp. The frosted lens option is a traditional design which lets approximately 80% of light through the lens. The lens can be removed easily to replace light bulbs, as needed. Our unique light box is manufactured with a reflective material to increase the light given off by the LED lamp. UL Listed for above bathtub and showers with GFCI branch protected circuit.

    Vari-Green Motor

    Greenheck’s Vari-Green (VG) Electronically Commutated (EC) motor combines motor technology, controllability and energy-efficiency into one single low maintenance unit and is the industry's first fully controllable motor. The EC motor operates on AC power that is converted to DC – providing more efficient motor operation as compared to an AC operation. The controllability of the Vari-Green motor allows communication compatibility with a variable volume system. This allows speed adjustment of the motor to meet the needs of the system to exhaust air as needed and reduce overexhausting conditioned air.

    California Residents-

    Prop 65 Warning
    Specifications
    Grille Length x Width
    14 7/8 x 13 1/4 in
    Outlet Diameter
    6 in
    Height
    10 1/2 in
    Depth
    13 1/4 in
    Weight
    12 lbs
    Application
    Exhaust General and Clean Air
    Bathroom Exhaust
    Mounting Position
    Horizontal
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Lighted grille
    Mounting brackets
    Vari-Green EC motor
    Certifications
    AMCA Air & Sound
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Service Factor
    1
    Voltage
    120
    230
    HP
    1/60
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    2300
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    1
    Features
    EC Motor
    ENERGY STAR® Rated
    Light
    Shipping Type
    Parcel
    Warranty Length
    3 Years
    Performance
    CFM Range
    50-90
    Max. Operating Amps
    0.29
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875
    22.1 808 808 CFM 50 50 50 50 50 50 50 50
    Sones <0.3 0.6 0.7 1.5 1.9 2 2.4 2.6
    23.3 838 838 CFM 70 70 70 70 70 70 70 66
    Sones <0.3 0.4 0.9 1.4 1.9 2.2 2.8 2.5
    24.1 887 887 CFM 90 90 90 90 90 90 82 71
    Sones <0.3 0.6 1 1.6 2.1 2.2 2.7 2.5
    22.1 23.3 24.1
    808 838 887
    808 838 887
    Ps (in. wg) CFM Sones CFM Sones CFM Sones
    0 50 <0.3 70 <0.3 90 <0.3
    0.125 50 0.6 70 0.4 90 0.6
    0.25 50 0.7 70 0.9 90 1
    0.375 50 1.5 70 1.4 90 1.6
    0.5 50 1.9 70 1.9 90 2.1
    0.625 50 2 70 2.2 90 2.2
    0.75 50 2.4 70 2.8 82 2.7
    0.875 50 2.6 66 2.5 71 2.5
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.


    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget