BAER
The BAER is a belt driven propeller fan, designed for expanded performance in wall mounted clean-air applications. Units feature cast aluminum airfoil or fabricated steel blades and hubs. The BAER features a standard belt-tensioning system and is available in sizes between 24 and 48 inches. 300 to