Steam Coils
Standard steam and non-freeze steam distributing coils are available in 5/8-inch OD copper tubes, up to .049 thickness, one- or two-row coils with aluminum or copper fins. Casing options include flanged, pitched, end plates only, and inverted side plate flanges in galvanized, stainless steel, and c