The Energy Savings Revolution in Make-Up Air

Mar 23, 2021, 14:47 PM
Label Text : The Energy Savings Revolution in Make-Up Air
Label Heading : Blog Post
Sort order : 2
emailSubject :
External URL : https://www.greenheck.com/resources/blog/blog-post/fresh-air-from-greenheck/2021_01_09/the-energy-savings-revolution-in-make-up-air
Select a Category(Icon) : R-Arrow
Indent : No
Link to Page :

Join the discussion...

Leave a comment
Reader Comments
Comment by
from
Warehouse Space Heating 1
EXPLORE
FEATURED PRODUCTS
title-border-with-icon
DGX-H32_100OSA_Space-Heat_Open
100% Outdoor Air

100% outdoor air high-temperature heating units provide a relatively low amount of air at high temperatures for efficient heating of the distribution center. Providing outside air pressurizes the space, offsetting cold air infiltration. Learn more

 

Suggested models:

  • DGX: direct gas-fired space heating unit
DGX-H32_80-20_Space-Heat_Open
80/20 Recirculating

80/20 recirculating units use modulating outdoor air and return air dampers to provide varying outdoor air volumes that range from 20% to 100% of total airflows. Warehouse heating applications commonly vary outdoor airflow to maintain positive building pressure to minimize cold air infiltration. Learn more

 

Suggested models:

  • DGX: direct gas-fired make-up air unit
  • VSU: vertically configured direct gas-fired make-up air unit
DGX-P116-H12-MF_Open
Mixed Flow Fans: Revolutionizing the Make-Up Air Market
Looking for a way to reduce operating costs? Our space heating products are available with direct drive mixed flow fans that can significantly reduce operating costs. Learn more