EXPLORE
FEATURED PRODUCTS
Greenheck model EAH-690 adjustable louvers are designed and optimized specifically for smoke removal systems. The adjustable blades open to a full 90 degrees - maximizing free area and minimizing pressure drop. This allows for a reduction in fan size and/or motor HP reducing first cost. Combination louver/dampers are also available when a stationary appearance is desired. Learn more
Suggested models:
- EAH-690: 90-degree adjustable drainable louver
- EACA-601D: hurricane-rated combination louver/damper
Roof-mounted axial upblast fans are a cost-effective, high-performance solution for warehouse smoke exhaust systems. The flexible design of these fans allows you to tailor each to meet the needs of any facility. Learn more
Suggested models:
Certain geographic locations have special requirements for their ventilation systems. In the hurricane prone region, high wind-ratings are required for smoke exhaust fans. Model GB or CUBE are excellent options to meet these requirements. Learn more
Suggested models: