WAREHOUSE SMOKE EXHAUST

In an emergency, you need products you can rely on.

In an emergency, it’s important to have mechanical smoke removal systems you can depend on. Greenheck products work together to remove smoke from the building in the event of a fire. Expelling smoke from the building aids first responders, who work to protect your greatest assets – your employees and inventory. Greenheck offers a wide variety of exhaust fan products with high temperature UL Power Ventilator for Smoke Control Systems listings, louvers, and damper products to meet the requirements of these applications. 
Warehouse Smoke Exhaust 1 2

EXPLORE

FEATURED PRODUCTS

title-border-with-icon
Operable Intake Louvers

Greenheck model EAH-690 adjustable louvers are designed and optimized specifically for smoke removal systems. The adjustable blades open to a full 90 degrees - maximizing free area and minimizing pressure drop. This allows for a reduction in fan size and/or motor HP reducing first cost. Combination louver/dampers are also available when a stationary appearance is desired. Learn more

 

Suggested models:

  • EAH-690: 90-degree adjustable drainable louver
  • EACA-601D: hurricane-rated combination louver/damper

Axial Upblast Exhaust Fans

Roof-mounted axial upblast fans are a cost-effective, high-performance solution for warehouse smoke exhaust systems. The flexible design of these fans allows you to tailor each to meet the needs of any facility. Learn more

 

Suggested models:

  • RBUMO: belt drive fan used to exhaust high temperature air
  • TAUB: belt or direct drive exhaust fan, options for in or out of the air stream
  • AX: expanded capacity direct drive exhaust fan

Centrifugal Exhaust Fans

Certain geographic locations have special requirements for their ventilation systems. In the hurricane prone region, high wind-ratings are required for smoke exhaust fans. Model GB or CUBE are excellent options to meet these requirements. Learn more

 

Suggested models:

  • GB: belt drive downblast exhaust fan
  • CUBE: belt drive upblast exhaust fan

Greenheck offers a total ventilation solution for every warehouse and distribution center application. Contact your local Greenheck representativefor more information!